Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
LUX-top by ST QUADRAT Fall Protection
Description
LUX-top® ASP EV 20/7 - HFE - Ø 26 mm - Anchor point (H=200 mm); stainless steel Base plate: 200 x 350 x 6 mm For wood surface element (LIGNATUR LFE or equivalent system) Minimum top flange thickness: d min = 30 mm with additional OSB reinforcement plate (d min = 15 mm, d max = 22 mm)
Bill of material
100107202090
Item number
100107202090
Item Description
Anchor point for screwing onto load-bearing wooden surface elements
Substrate
Timber
Application
Flat roof
Pitched roof
Installation height
200 mm
Diameter
26 mm
Intended use
As a single anchor point, in combination with a temporary guide rope or as a start, end and corner point or intermediate point in the LUX-top® FSE 2003 stainless steel wire rope system
Certified
Certified according to DIN EN 795:2012 (Type A) and DIN CEN/TS 16415:2017
Max number of Users
3
USP
For timber panel elements (e.g. LIGNATUR LFE) with an upper slat thickness ≥ 30 mm and additional OSB board for load distribution
USP
Installation height can be subsequently adjusted using an approved extension
Material
Stainless steel (W1.4301 / AISI 304), corrosion resistance class CRC II in accordance with DIN EN 1993-1-4
Weight
4,400 kg
Base plate dimensions
200 x 350 x 6 mm
Fasteners
16 wood construction screws 8 x 60 (A2)
Unit
Pce
Tariff number
73269098
Approval
Approval
URL product
URL product
Product image
Product image
Assembly Instructions
Assembly Instructions
Instructions for use
Instructions for use
Preview - Generation
Preview
Quotation
3D
2D

Catalog Info
Local offices of LUX-top by ST QUADRAT Fall Protection
  • ST QUADRAT Fall Protection S.A.
  • 45, rue Fuert
  • 5410 Beyren
  • Luxembourg
Classification
CNS
Object Properties:
Order Number: 100107202090