Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
LUX-top by ST QUADRAT Fall Protection
Description
LUX-top® QUICKFIX - Anchor point for clamping to steel beams with flange thickness: min. 8 mm/max. 15 mm Flange width: min. 100 mm/max. 200 mm
Bill of material
101101000A20
Item number
101101000A20
Item Description
Removable anchor point for clamping to steel components
Substrate
Steel
Application
Ceiling
Wall / Facade
Intended use
As a temporary single anchor point and in combination with a temporary guide rope
Certified
Certified according to DIN EN 795:2012 (Type B) and DIN CEN/TS 16415:2017
Max number of Users
3
USP
Quick installation with impact nut
USP
Can be flexibly adapted to beams with a max. flange width of 300 mm
Instructions for use
Instructions for use
Material
Stainless steel (W1.4301 / AISI 304), corrosion resistance class CRC II in accordance with DIN EN 1993-1-4
Weight
1,400 kg
Fasteners
Beam clamps
Assembly Instructions
Assembly Instructions
Product image
Product image
Unit
Pce
Tariff number
73269098
URL product
URL product
Approval
Approval
Preview - Generation
Preview
Quotation
3D
2D

Catalog Info
Local offices of LUX-top by ST QUADRAT Fall Protection
  • ST QUADRAT Fall Protection S.A.
  • 45, rue Fuert
  • 5410 Beyren
  • Luxembourg
Classification
CNS
Object Properties:
Order Number: 101101000A20