Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
LUX-top by ST QUADRAT Fall Protection
Description
LUX-top® SDA-B chocolate brown (RAL 8017) - Pitched roof anchor point; stainless steel Dimensions: 407 x 35 mm; offset H=19 mm suitable for beaver tail tiling
Bill of material
101202000006
Item number
101202000006
Item Description
Single anchor point for pitched roofs and pitched roofs with plain tile roofing
Substrate
Timber
Application
Pitched roof
Steep roof
Intended use
As a temporary single anchor point and in combination with a temporary guide rope
Certified
Certified according to DIN EN 795:2012 (Type A) and DIN CEN/TS 16415:2017
Max number of Users
2
USP
Adapted cranking especially for beavertail roofing
USP
Also available with color coating
Material
Stainless steel (W1.4301 / AISI 304), corrosion resistance class CRC II in accordance with DIN EN 1993-1-4
Weight
0,700 kg
Base plate dimensions
407 x 35 mm
Fasteners
3 wood construction screws 8 x L (A2)
Unit
Pce
Tariff number
73269098
Approval
Approval
URL product
URL product
Product image
Product image
Assembly Instructions
Assembly Instructions
Instructions for use
Instructions for use
Preview - Generation
Preview
Quotation
3D
2D

Catalog Info
Local offices of LUX-top by ST QUADRAT Fall Protection
  • ST QUADRAT Fall Protection S.A.
  • 45, rue Fuert
  • 5410 Beyren
  • Luxembourg
Classification
CNS
Object Properties:
Order Number: 101202000006