Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
LUX-top by ST QUADRAT Fall Protection
Description
LUX-top® SDA-DS - Pitched roof anchor point; stainless steel Dimensions: 404 x 35 mm; offset H=32 mm suitable for Eternit® roofing slates
Bill of material
101205000000
Item number
101205000000
Item Description
Anchor point for pitched roofs and pitched roofs with slate covering
Substrate
Timber
Application
Pitched roof
Steep roof
Intended use
As a single anchor point or in combination with temporary guide rope HA4
Certified
Certified in accordance with DIN EN 795:2012 (type A)
Max number of Users
2
USP
Also available with color coating
Instructions for use
Instructions for use
Material
Stainless steel (W1.4301 / AISI 304), corrosion resistance class CRC II in accordance with DIN EN 1993-1-4
Weight
0,400 kg
Base plate dimensions
404 x 35 mm
Fasteners
3 wood screws Ø 8 mm
Assembly Instructions
Assembly Instructions
Product image
Product image
Unit
Pce
Tariff number
73269098
URL product
URL product
Approval
Approval
Preview - Generation
Preview
Quotation
3D
2D

Catalog Info
Local offices of LUX-top by ST QUADRAT Fall Protection
  • ST QUADRAT Fall Protection S.A.
  • 45, rue Fuert
  • 5410 Beyren
  • Luxembourg
Classification
CNS
Object Properties:
Order Number: 101205000000