Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
LUX-top by ST QUADRAT Fall Protection
Description
LUX-top® SDH-B - Safety roof hook; stainless steel Dimensions: 332 x 125 mm; offset H=19 mm suitable for beaver tail tiling
Bill of material
300102000000
Item number
300102000000
Item Description
Safety roof hooks for pitched roofs and pitched roofs with plain tile roofing
Substrate
Timber
Application
Pitched roof
Steep roof
Intended use
For attaching roofing ladders and as an anchorage device / anchorage point made of stainless steel for attaching personal fall protection equipment
Certified
Certified in accordance with DIN EN 517:2006 (type B)
Max number of Users
1
USP
Adapted cranking especially for beavertail roofing
Instructions for use
Instructions for use
Material
Stainless steel (W1.4301 / AISI 304), corrosion resistance class CRC II according to DIN EN 1993-1-4, powder coating RAL standard and special colors possible
Weight
0,760 kg
Fasteners
3 wood construction screws 8 x L (A2)
Assembly Instructions
Assembly Instructions
Product image
Product image
Unit
Pce
Tariff number
73269098
URL product
URL product
Approval
Approval
Preview - Generation
Preview
Quotation
3D
2D

Catalog Info
Local offices of LUX-top by ST QUADRAT Fall Protection
  • ST QUADRAT Fall Protection S.A.
  • 45, rue Fuert
  • 5410 Beyren
  • Luxembourg
Classification
CNS
Object Properties:
Order Number: 300102000000